IESNA:LM-63-2002
[TEST]P941650
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5B-750-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 70 CRI, 5000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]30440
TILT=NONE
130 -1 1 37 11 1 1 1.5 1 0
1 1 182.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
2776.7 2759.3 2722.9 2691.3 2683.4 2686.6 2696 2713.5 2729.3 2734
2735.6 2759.3 2808.4 2889.1 3023.6 3213.4 3444.4 3722.9 4078.9 4502.9
4983.9 5572.5 6286 7097.7 7971.1 8909.3 9809.6 10228.8 9615 7430
4042.5 1140.8 349.7 207.3 118.7 49 0
2776.7 2767.2 2729.3 2697.6 2689.7 2691.3 2700.8 2718.2 2732.4 2737.2
2740.4 2765.7 2813.1 2898.6 3029.9 3221.3 3455.5 3735.5 4101 4525.1
5021.9 5627.8 6369.9 7164.1 8053.3 9015.3 9896.6 10276.3 9518.4 7263.8
3854.2 1069.6 338.6 189.9 110.8 44.3 0
2776.7 2764.1 2727.7 2694.5 2680.2 2681.8 2686.6 2696 2702.4 2708.7
2718.2 2745.1 2795.7 2876.4 3009.3 3184.9 3409.6 3675.4 4018.8 4438
4961.7 5616.8 6385.7 7240.1 8126.1 9065.9 9953.5 10415.5 9853.9 7846.1
4658 1718.3 458.8 227.8 134.5 52.2 0
2776.7 2757.8 2722.9 2686.6 2667.6 2662.8 2666 2667.6 2667.6 2678.6
2694.5 2724.5 2775.2 2854.3 2968.2 3135.9 3359 3631.1 3974.5 4392.2
4958.6 5635.8 6499.6 7472.7 8469.5 9447.2 10360.2 10876 10591.2 9107.1
6252.8 3025.1 911.3 332.3 161.4 50.6 0
2776.7 2757.8 2724.5 2686.6 2662.8 2658.1 2661.2 2661.2 2661.2 2673.9
2702.4 2729.3 2772 2840 2942.9 3097.9 3322.6 3602.6 3947.6 4387.4
4968.1 5741.8 6740.1 7922 9137.1 10225.7 11103.8 11660.7 11727.2 10967.7
8746.3 5260.8 2234.1 569.6 191.4 44.3 0
2776.7 2753 2719.8 2681.8 2656.5 2651.7 2656.5 2662.8 2662.8 2675.5
2705.5 2727.7 2760.9 2833.7 2942.9 3097.9 3316.3 3602.6 3953.9 4417.5
5023.4 5855.7 6972.7 8335 9717.8 10918.7 11798.4 12453.4 12855.3 12599
10920.3 7667.3 3672.3 1153.4 245.2 57 0
2776.7 2757.8 2722.9 2683.4 2658.1 2651.7 2654.9 2661.2 2661.2 2673.9
2702.4 2732.4 2775.2 2844.8 2952.4 3110.6 3332.1 3610.6 3958.6 4398.5
4979.1 5754.4 6757.5 7922 9124.5 10236.8 11154.4 11793.6 11879.1 11043.7
8947.3 5463.3 2147 553.8 159.8 42.7 0
2776.7 2760.9 2727.7 2688.1 2662.8 2656.5 2661.2 2666 2670.7 2683.4
2704 2737.2 2791 2871.7 2987.2 3147 3373.2 3648.5 3991.9 4422.2
4991.8 5710.1 6578.7 7526.5 8496.4 9475.7 10404.5 10925 10569 9178.3
6431.6 3091.6 922.4 346.5 164.5 50.6 0
2776.7 2765.7 2730.9 2692.9 2672.3 2669.2 2675.5 2688.1 2699.2 2710.3
2724.5 2753 2808.4 2895.4 3025.1 3203.9 3427 3697.6 4036.2 4445.9
4964.9 5608.9 6363.6 7187.9 8048.6 8978.9 9893.4 10353.8 9869.7 8208.4
5186.4 2037.9 583.8 278.5 148.7 60.1 0
2776.7 2768.8 2732.4 2694.5 2677.1 2675.5 2686.6 2708.7 2727.7 2738.8
2749.8 2778.3 2830.5 2919.1 3055.2 3246.7 3480.8 3764 4112.1 4533
5020.3 5626.3 6324 7107.2 7939.4 8861.8 9740 10084.9 9433 7322.4
4012.4 1208.8 368.6 186.7 99.7 39.6 0
2776.7 2767.2 2732.4 2694.5 2677.1 2677.1 2688.1 2708.7 2729.3 2738.8
2748.3 2772 2825.8 2909.6 3044.1 3230.8 3463.4 3759.3 4108.9 4507.7
4987.1 5567.7 6262.3 7050.2 7844.5 8766.9 9664 10088 9537.4 7542.3
4273.5 1343.3 389.2 202.5 104.4 36.4 0
